GB Series Ball Valve
New Product: GB Series Ball Valve
Full Flow General Service Ball Valve up to 6000 psi
A full flow valve for your toughest environments with performance up to 6000 psi (413 bar), installation and design flexibility, and corrosion resistance and compatibility.
Features:
- NACE MR0175/ISO compliant materials reduce risk of sour gas corrosion in sour wells
- Working pressure up to 6000 psi (413 bar)
- Temperature rating of 40° to 250°F (-40° to 121°C)
- PEEK seats and seals make the GB valve compatible with a variety of system media
- End connection types available: Swagelok Tube Fitting, Female NPT, Swagelok FK Medium-Pressure, Femail ISO/BSP, Female SAE
- End connection available in sizes 3/8 in. to 1 in. (12 mm to 25 mm)
- Standard mechanically locked end screw reduces risk of accidental disassembly