alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Georgia | Jacksonville | South Carolina

Your Authorized Swagelok Sales and Service Center

New Sizes Available for FL Series Metal Hose

We are pleased to announce that the FL series metal hose has been expanded to give you a more comprehensive offering to meet your customer needs with the addition of 3/8, 3/4, 1, 1 1/4, 1 1/2, and 2 inch sizes. These sizes provide the same lightweight construction and high flexibility as the 1/4 and 1/2 inch sizes already available.

The new sizes will feature a 316L SS braid as compared to the 321 SS of the FL4 and FL8 sizes. Additionally, the new sizes will be manually welded while the 1/4 and 1/2 inch sizes will continue to employ an automatic weld process. Our long-term plan is to transition all metal assemblies to the automatic weld process whenever possible as a part of our continuous improvement efforts.

FL Series Metal Hose

 

For more information or to answer any questions, please call or email.

678-624-0949

technical.support@georgia.swagelok.com